Properties
Version | Sensor/actuator line, M12 / M8, Number of poles : 3, 1 m, Connecting line, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 2812840100 |
Type | SAIL-M12GM8G-3-1.0TOV |
GTIN (EAN) | 4064675341932 |
Qty. | 1 items |
Net weight | 95 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | bd63baef-8092-4596-90c7-5b4daa22710b |
Bending cycles | 12 Mio |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 1 m |
Colour coding |
brown
blue black |
Core cross-section | 0.34 mm² |
Core in accordance with UL AWM style | 10995 (80 °C / 300 V) |
Halogen | No |
Irradiation crosslinked | No |
LABS-free | Yes |
Number of poles | 3 |
Outer cladding in accordance with UL AWM style | 20233 (80 °C / 300 V) |
Outside diameter | 4.5 mm ± 0.2 mm |
Resistant to welding beads | Yes |
Sheath material | PUR |
Sheathing colour | orange |
Shielded | No |
Speed | 5 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -40...80 °C |
Torsion resistance | 360 °/m |
Welding spark resistance | Yes |
AF size | 12 mm |
Coding | A-coded |
Connection thread | M12 / M8 |
Contact surface | Gold-plated |
Housing main material | PUR |
LED | No |
Pollution severity | 3 |
Protection degree |
IP65
IP66 IP67 IP68 when screwed in |
Rated current | 4 A |
Rated voltage | 24 V |
Temperature range of housing | -25…+85 °C |
Threaded ring material | Diecast zinc |
Version | Connecting line |
Rated voltage | 24 V |
Plug left | M12, A-coded, IP68, male contact, straight, Plastic |
Plug right | M8, A-coded, IP68, female contact, straight, Plastic |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Approvals |   |
ROHS | Conform |
Accessories
-
-
-
Item No.:1718431687Packaging unit:320 PC
TM-I, Insert markers, 18 x 4 mm, yellow
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 18Blank