Properties
Version | Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 2455300300 |
Type | SAIL-M12WM12W-L-3.0PGR |
GTIN (EAN) | 4050118470451 |
Qty. | 1 items |
Net weight | 200 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e8d8af70-4c85-4483-bc8c-9bc5b598e2a9 |
Acceleration | 5 m/s² |
Bending cycles | 10 Mio |
Bending radius, min., moving | 7.5 x cable diameter |
Bending radius, min., stationary | 4 x cable diameter |
Cable length | 3 m |
Colour coding |
brown
white blue black pink |
Configurable cable length | No |
Core cross-section | 1.5 mm² |
Halogen | No |
Insulation | PP |
Irradiation crosslinked | No |
Number of poles | 5 |
Outer cladding in accordance with UL AWM style | 20939 (80 °C / 600 V) |
Outside diameter | 8 mm ± 0.2 mm |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | grey |
Shielded | No |
Speed | 5 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -30...80 °C |
Temperature range, stationary | -40...80 °C |
Welding spark resistance | No |
Coding | L-coded |
Connection thread | M12 / M12 |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 108 Ω |
jumpered | No |
LED | No |
Plugging cycles | ≤ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 when screwed in |
Rated current | 16 A |
Rated voltage | 50 V |
Temperature range of housing | -40 … +85 ° C |
Tightening torque | M12: 0.8 - 1.2 Nm |
Version | pin, 90° - socket 90° |
Insulation strength | 108 Ω |
Rated voltage | 50 V |
Certificate no. (cULus) | E257571 |
Connector standard | IEC 61076-2-111 |
Connector standard | IEC 61076-2-111 |
Plug left | M12, L-coded, IP67, male contact, angled 90°, Plastic, unshielded |
Plug right | M12, L-coded, IP67, female contact, angled 90°, Plastic, unshielded |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167019) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2455300300) |
Product Change Notification |
[PCN-PB46-20200713-00-A de](https://mdcop.weidmueller.com/mediadelivery/asset/900_165093)
[PCN-PB46-20200713-00-A en](https://mdcop.weidmueller.com/mediadelivery/asset/900_165094) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E257571 |