Properties
Version | Sensor/actuator line, One end without connector, M16, Number of poles: 12, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes |
Order No. | 1259010150 |
Type | SAIL-M16BW-12-1.5U |
GTIN (EAN) | 4050118146769 |
Qty. | 1 items |
Net weight | 153 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Bending radius, min., moving | 15 x cable diameter |
Bending radius, min., stationary | 8 x cable diameter |
Cable length | 1.5 m |
Colour coding |
white
brown grey / pink red / blue green yellow grey pink blue red black violet |
Core cross-section | 0.25 mm² |
Halogen | Yes |
Insulation | PVC |
Irradiation crosslinked | No |
Number of poles | 12 |
Outside diameter | 7 mm ± 0.2 mm |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Suitable for cable carriers | No |
Temperature range, moving | -5...70 °C |
Temperature range, stationary | -25...70 °C |
Torsion resistance | 0 °/m |
Welding spark resistance | No |
Connection thread | M16 |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 1012 Ω |
jumpered | No |
LED | No |
Plugging cycles | ≥ 500 |
Pollution severity | 1 |
Protection degree | IP67 |
Rated current | 3 A |
Rated voltage | 60 V |
Temperature range of housing | -25 … +70 °C |
Threaded ring material | Brass, nickel-plated |
Tightening torque | M16: 0.6 Nm |
Version | Socket, angled |
Insulation strength | 1012 Ω |
Rated voltage | 60 V |
Plug left | M16, IP67, female contact, angled 90°, Plastic, unshielded |
Plug right | free conductor end |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1259010150) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Approvals |   |
ROHS | Conform |