Egenskaber
Version | Bus line, Connecting line, M8, Number of poles: 4, 2 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 1201210200 |
Type | SAIL-M8GRJ45-4S2.0UIE |
GTIN (EAN) | 4032248985265 |
Qty. | 1 Styk |
Net weight | 68 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e8d8af70-4c85-4483-bc8c-9bc5b598e2a9 |
Acceleration | 5 m/s² |
Bending cycles | 5 Mio |
Bending radius, min., moving | 7.5 x cable diameter |
Bending radius, min., stationary | 4 x cable diameter |
Cable length | 2 m |
Colour coding |
blue
orange white / blue white / orange |
Configurable cable length | No |
Core cross-section | 0,15 mm² |
Halogen | No |
Hybrid cable | No |
Insulation | PP |
Irradiation crosslinked | No |
Number of poles | 4 |
Outer cladding in accordance with UL AWM style | 20963 (80 °C / 30 V) |
Outside diameter | 4.8 mm ± 0.3 mm |
Resistance to oils | Yes |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | green |
Shielded | Yes |
Speed | 180 m/s |
Suitable for cable carriers | Yes |
Temperature range, stationary | -40...80 °C |
Welding spark resistance | No |
Coding | none |
Connection thread | M8 |
Contact surface | Gold-plated |
Housing main material | PUR |
jumpered | No |
LED | No |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 30 V |
Temperature range of housing | -25…+80 °C |
Threaded ring material | Brass, nickel-plated |
Tightening torque | M8: 0.5 - 0.6 Nm |
Version |
pin, straight
RJ45 |
Rated voltage | 30 V |
Plug left | connector, M8, Number of poles: 4, IP67, male contact, straight, shielded |
Plug right | connector, RJ45, IP20, male contact, straight, shielded |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167207) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1201210200) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
Approvals |   |
ROHS | Conform |