Properties
Version | Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 2 m, pin, angled - bush straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 1073020200 |
Type | SAIL-M8WM8G-3-2.0U |
GTIN (EAN) | 4050118192223 |
Qty. | 1 items |
Net weight | 45.76 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1c533b66-fcff-4da5-b89f-fd55fbf5cb55 |
Acceleration | 5 m/s² |
Bending cycles | 12 Mio |
Bending cycles at torsion | > 5 Mio. |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 2 m |
Colour coding |
brown
blue black |
Configurable cable length | No |
Core cross-section | 0.25 mm² |
Core in accordance with UL AWM style | 10493 (80 °C / 300 V) |
Halogen | No |
Hydrolysis and microbe resistant | Yes |
Insulation | PP |
Irradiation crosslinked | No |
Length of torsion | 1 m |
Number of poles | 3 |
Outer cladding in accordance with UL AWM style | 20549 (80 °C / 300 V) |
Outside diameter | 4.1 mm ± 0.2 mm |
Resistance to oils | in accordance with IEC 60811:404 |
Resistance to spread of flame |
in accordance with IEC 60332-2-2
In accordance with UL1581 UL / CUL FT2 |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Speed | 5 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -40...80 °C |
Torsion resistance | 360 °/m |
Welding spark resistance | No |
Coding | A-coded |
Connection thread | M8 / M8 |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 108 Ω |
jumpered | No |
LED | No |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP66 IP67 IP68 when screwed in IP69 |
Rated current | 4 A |
Rated voltage | 60 V |
Temperature range of housing | -25…+85 °C |
Threaded ring material | Brass, nickel-plated |
Tightening torque | M8: 0.5 - 0.6 Nm |
Version | pin, angled - bush straight |
Insulation strength | 108 Ω |
Rated voltage | 60 V |
Certificate no. (cULus) | E307231 |
Connector standard | IEC 61076-2-104 |
Connector standard | IEC 61076-2-104 |
Plug left | M8, IP69, male contact, angled 90°, Plastic, unshielded |
Plug right | M8, IP69, female contact, straight, Plastic, unshielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E307231 |