Properties
Version | Valve cable (assembled), One end without connector - valve plug, Design A (18 mm), Cable length: 10 m, PUR, grey |
Order No. | 1891001000 |
Type | SAIL-VSA-10U-(230) |
GTIN (EAN) | 4032248473038 |
Qty. | 1 items |
Net weight | 328 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable length | 10 m |
Core cross-section | 0.75 mm² |
Halogen | No |
Number of poles | 3 |
Outside diameter | 4.6 mm ± 0.2 mm |
Sheath material | PUR |
Sheathing colour | grey |
Shielded | No |
Suitable for cable carriers | Yes |
All valve plugs are fitted with protective circuits | Varistor |
Coding | Design A (18 mm) |
Connection thread | Miscellaneous |
Contact material | CuZn |
Contact surface | tinned |
LED | Yes |
Protection degree |
IP67
when screwed in |
Rated current | 4 A |
Rated voltage | 230 V |
Temperature range of housing | -25…+80 °C |
Version | One end without connector - valve plug |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-12 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-12 |
ECLASS 11.0 | 27-06-03-12 |
ECLASS 12.0 | 27-06-03-12 |
ECLASS 13.0 | 27-06-03-12 |
ECLASS 14.0 | 27-06-03-12 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |