Properties
Version | Valve cable (assembled), Straight plug - valve plug, Design A (18 mm), M12 = A-coded, Cable length: 3 m, PUR |
Order No. | 1316550300 |
Type | SAIL-VSA-DS-M12G-3.0U |
GTIN (EAN) | 4050118119879 |
Qty. | 1 items |
Net weight | 149 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Acceleration | 5 m/s² |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 3 m |
Colour coding |
blue
brown Green/yellow black white |
Core cross-section | 0.34 mm² |
Halogen | No |
Number of poles | 4 (3 + PE) |
Outside diameter | 5.2 mm ± 0.2 mm |
PE function | Yes |
Resistant to welding beads | No |
Sheath material | PUR |
Shielded | No |
Speed | 200 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -30...90 °C |
Temperature range, stationary | -40...90 °C |
Welding spark resistance | No |
Coding |
Design A (18 mm)
M12 = A-coded |
Contact material | CuZn |
Housing main material | TPU |
LED | Yes |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP67
when screwed in |
Rated current | 4 A |
Rated voltage | 24 V |
Temperature range of housing | -25…+80 °C |
Tightening torque |
Mounting screw M3: 0.4 Nm
M12: 0.8 - 1.2 Nm |
Version | Straight plug - valve plug |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-12 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-12 |
ECLASS 11.0 | 27-06-03-12 |
ECLASS 12.0 | 27-06-03-12 |
ECLASS 13.0 | 27-06-03-12 |
ECLASS 14.0 | 27-06-03-12 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |