Properties
Version | Valve cable (assembled), One end without connector - valve plug, DIN design C (8 mm), Cable length: 10 m, PUR, black |
Order No. | 1845201000 |
Type | SAIL-VSCD-10U(0.5) |
GTIN (EAN) | 4032248358908 |
Qty. | 1 items |
Net weight | 311 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable length | 10 m |
Core cross-section | 0.5 mm² |
Halogen | No |
Number of poles | 3 |
Outside diameter | 4.6 mm ± 0.2 mm |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -50...80 °C |
All valve plugs are fitted with protective circuits | Suppressor diode |
Coding | DIN design C (8 mm) |
Connection thread | Miscellaneous |
Contact material | CuZn |
Contact surface | tinned |
LED | Yes |
Protection degree |
IP67
when screwed in |
Rated current | 4 A |
Rated voltage | 24 V |
Temperature range of housing | -25…+80 °C |
Version | One end without connector - valve plug |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_248215) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1845201000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-12 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-12 |
ECLASS 11.0 | 27-06-03-12 |
ECLASS 12.0 | 27-06-03-12 |
ECLASS 13.0 | 27-06-03-12 |
ECLASS 14.0 | 27-06-03-12 |
Approvals |   |
ROHS | Conform |