SAIL-ZW-M8BW-3-3.0U

Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

Produkt-ID 1964300300

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Technical specifications for cable

Accélération
Aislamiento
Cable length
Codifica a colori
Core cross-section
Cycles de courbure
Guaina secondo UL AWM Style
Halógenos
Hidrolízis és mikróba-ellenálló
Konfigurálható kábelhossz
Köpeny anyaga
Length of torsion
Lángterjedéssel szembeni ellenállás
Nucleo secondo UL AWM Style
Number of poles
Odporne na ściegi spawalnicze
Outside diameter
Rayon de courbure, min., fixe
Rayon de courbure, mobile
Resistance to oils
Resistenza alle scintille di saldatura
Sebesség
Sheathing colour
Shielded
Suitable for cable carriers
Temperature range, moving
Temperature range, stationary
Циклы изгиба при скручивании
비틀림 저항

General technical data

AF size
Coding
Connection thread
Contact material
Contact surface
Housing main material
Insulation resistance
jumpered
LED
Nominal current
Nominal voltage
Plugging cycles
Pollution severity
Temperature range of housing
Threaded ring material
Tightening torque
Version

Electrical properties

Insulation resistance
Nominal voltage

General standards

Connector standard

Standards

Connector standard

Plug, left

Plug left

Product images

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0