Properties
Version | Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 1108730300 |
Type | SAIP-M12BG-3-3.0U |
GTIN (EAN) | 4032248888481 |
Qty. | 1 items |
Net weight | 83.6 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1c533b66-fcff-4da5-b89f-fd55fbf5cb55 |
Acceleration | 5 m/s² |
Bending cycles | 12 Mio |
Bending cycles at torsion | > 5 Mio. |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 3 m |
Colour coding |
brown
blue black |
Configurable cable length | No |
Core cross-section | 0.34 mm² |
Core in accordance with UL AWM style | 10493 (80 °C / 300 V) |
Halogen | No |
Hydrolysis and microbe resistant | Yes |
Insulation | PP |
Irradiation crosslinked | No |
LABS-free | Yes |
Length of torsion | 1 m |
Number of poles | 3 |
Outer cladding in accordance with UL AWM style | 20549 (80 °C / 300 V) |
Outside diameter | 4.3 mm ± 0.2 mm |
Resistance to oils | in accordance with IEC 60811:404 |
Resistance to spread of flame |
In accordance with UL1581 UL / CUL FT2
in accordance with IEC 60332-2-2 |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Speed | 5 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -40...80 °C |
Torsion resistance | 360 °/m |
Welding spark resistance | No |
Coding | A-coded |
Connection thread | M12 |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 108 Ω |
jumpered | No |
LED | No |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP66 IP67 IP68 when screwed in |
Rated current | 4 A |
Rated voltage | 250 V |
Temperature range of housing | -25…+85 °C |
Threaded ring material | Plastic |
Tightening torque | M12 (plastic nut): 0.6 - 0.8 Nm |
Version | Female socket, straight |
Insulation strength | 108 Ω |
Rated voltage | 250 V |
Certificate no. (cULus) | E307231 |
Connector standard | IEC 61076-2-101 |
Connector standard | IEC 61076-2-101 |
Plug left | M12, A-coded, IP69, male contact, straight, Plastic, unshielded |
Plug right | free conductor end |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_152745) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1108730300) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1108730300) |
Product Change Notification |
[Technical change to M12 plastic nuts - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_93139)
[Technical change to M12 plastic nuts - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_93140) [Technical change to 3 to 5-pole unshielded M12 cord sets](https://mdcop.weidmueller.com/mediadelivery/asset/900_318301) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E307231 |
Accessories
-
-
-
-
-
-
Item No.:1718431687Packaging unit:320 PC
TM-I, Insert markers, 18 x 4 mm, yellow
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
ToolsCuttingCutting tools
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 18Blank
Is accessory of
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesDoor switch
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 145 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 450 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 145 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL5000KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL5700KHousing length 350 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL2700KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 765 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 350 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesMotion sensorsMotion sensor Jackpac®
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL5700KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL2700KHousing length 450 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL2700KHousing length 655 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 555 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 350 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 655 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL accessoriesMotion sensorsMotion sensor screw connection with cable
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 860 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL color variantsWIL with blue LEDs
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL color variantsWIL with multicolor
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 860 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL color variantsWIL with red LEDs
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 555 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 240 mm