Properties
Version | Sensor/actuator line, M12, Number of poles : 4, 0.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 1108780050 |
Type | SAIP-M12BW-4-0.5U |
GTIN (EAN) | 4099987318402 |
Qty. | 1 items |
Net weight | 80 g |
Cable length | 0.5 m |
Halogen | No |
Irradiation crosslinked | No |
Number of poles | 4 |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -40...80 °C |
Connection thread | M12 |
Contact surface | Gold-plated |
LED | No |
Protection degree |
IP65
IP66 IP67 IP68 when screwed in |
Rated current | 4 A |
Rated voltage | 250 V |
Tightening torque | M12 (plastic nut): 0.6 - 0.8 Nm |
Rated voltage | 250 V |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
Accessories
-
-
-
Item No.:1718431687Packaging unit:320 PC
TM-I, Insert markers, 18 x 4 mm, yellow
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 18Blank