Properties
Version | Field attachable connector, M12 |
Order No. | 1892120000 |
Type | SAISM-4/8S-M12-4P D-COD |
GTIN (EAN) | 4032248569380 |
Qty. | 1 items |
Net weight | 44.68 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Imidazolidine-2-thione 96-45-7 |
SCIP | bcee35cf-c0f5-43d2-8daf-65ab0d08641a |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 6 mm |
Coding | D-coded |
Conductor cross-section, max. | 0.75 mm² |
Conductor cross-section, min. | 0.14 mm² |
Connection cross-section, max. | 0.75 mm² |
Connection cross-section, min. | 0.14 mm² |
Contact surface | Gold-plated |
Gender of contact | Male |
Housing main material | CuZn |
Insulation strength | 108 Ω |
Number of poles | 4 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 250 V |
Shield connection | Yes |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | Screw connection |
Number of poles | 4 |
Connection 1 | M12 |
Connection 2 | Screw |
Housing main material | CuZn |
Connection thread | M12 |
Contact surface | Gold-plated |
Protection degree | IP67 |
Plugging cycles | ≥ 100 |
Insulation strength | 108 Ω |
Rated voltage | 250 V |
Certificate No. (cURus) | E307231 |
Connector standard | IEC 61076-2-101 |
Connector standard | IEC 61076-2-101 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96199) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1892120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1892120000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_71216) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E307231 |
Is accessory of
-
Item No.:1504420000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, IP67 encapsulated, -40 °C...75 °C
-
Item No.:1504410000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, IP67 encapsulated, -25 °C...60 °C
-
Item No.:2426260000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor
-
Item No.:2426250000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor
-
Item No.:2512830000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
-
Item No.:2426310000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
-
Item No.:2512840000Packaging unit:1 PC
Automation Products - u-remote IP67, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
-
Item No.:2426270000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
-
Item No.:2426290000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
-
Item No.:2426280000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
-
Item No.:2426300000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
-
Item No.:2426320000Packaging unit:1 PC
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol