Properties
Version | Field attachable connector, M16 |
Order No. | 1548850000 |
Type | SAISW-M16-12/9 |
GTIN (EAN) | 4050118355321 |
Qty. | 1 items |
Net weight | 36 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 6 mm |
Coding | none |
Conductor cross-section, max. | 0.75 mm² |
Conductor cross-section, min. | 0.14 mm² |
Connection cross-section, max. | 0.25 mm² |
Connection cross-section, min. | 0.14 mm² |
Contact surface | Ag (silver) |
Gender of contact | Male |
Housing main material | PA |
Insulation strength | 108 Ω |
Number of poles | 12 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Protection degree | IP40 |
Rated current | 3 A |
Rated current | 7 A (2-pole) / 6 A (4- and 5-pole) / 5 A (6-, 7- and 8-pole) / 3 A (12- and 16-pole) |
Rated voltage | 60 V |
Shield connection | No |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | Solder connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_256151) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1548850000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_71177) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals |   |
ROHS | Conform |