Properties
Version | Field attachable connector, M12, pin, 90° |
Order No. | 2681690000 |
Type | SAISWP-M-4D-4/8-M12 |
GTIN (EAN) | 4050118759860 |
Qty. | 1 items |
Net weight | 40 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Cable diameter, max. | 8 mm |
Cable diameter, min. | 4 mm |
Category | Cat.5 (ISO/IEC 11801) |
Coding | D-coded |
Conductor cross-section, max. | 0.75 mm² |
Conductor cross-section, min. | 0.14 mm² |
Connection cross-section, max. | 0.75 mm² |
Connection cross-section, min. | 0.14 mm² |
Contact surface | Ni/Au |
Housing main material | PA 66 |
Insulation strength | ≥ 100 MΩ |
Number of poles | 4 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 60 V |
Shield connection | Yes |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | PUSH IN |
Number of poles | 4 |
Connection 1 | M12 |
Connection 2 | PUSH IN |
Housing main material | PA 66 |
Category | Cat.5 (ISO/IEC 11801) |
Connection thread | M12 |
Contact surface | Ni/Au |
Protection degree | IP67 |
Insulation strength | ≥ 100 MΩ |
Rated voltage | 60 V |
Certificate no. (cULus) | E307231 |
Fire safety for railway vehicles | DIN EN 45545-2 |
Shock and vibration proof according to | EN 50155:2001 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_157218) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2681690000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E307231 |