Properties
Version | Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C |
Order No. | 0443780000 |
Type | SAK 10/35 BL |
GTIN (EAN) | 4008190152512 |
Qty. | 100 items |
Alternative product | [1020380000](~/p/1020380000) |
Depth | 51.5 mm |
Depth (inches) | 2.028 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 17.88 g |
Storage temperature | -25 °C...55 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | blue |
UL 94 flammability rating | V-2 |
Certificate No. (ATEX) | TUEV18ATEX8207U |
Certificate No. (IECEX) | IECEXTUR18.0017U |
Current (ATEX) | 57 A |
Wire cross section max. (ATEX) | 16 mm² |
Max. voltage (IECEX) | 550 V |
Current (IECEX) | 57 A |
Wire cross section max. (IECEX) | 16 mm² |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | Yes |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 10 mm² |
Connection type, additional connection | Screw connection |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 1.5 mm² |
Clamping screw | M 4 |
Connection cross-section, stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B6 |
Number of connections | 2 |
Stripping length | 12 mm |
Tightening torque, max. | 2.4 Nm |
Tightening torque, min. | 2 Nm |
Torque level with DMS electric screwdriver | 4 |
Twin wire-end ferrules, max. | 6 mm² |
Twin wire-end ferrules, min. | 0.75 mm² |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 14 |
Wire connection cross section, finely stranded, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 1.5 mm² |
Certificate No. (CSA) | 154685-1501714 |
Current size C (CSA) | 65 A |
Voltage size C (CSA) | 600 V |
Wire cross section max. (CSA) | 6 AWG |
Wire cross section min. (CSA) | 16 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 6 |
Wire connection cross section AWG, min. | AWG 14 |
Rated cross-section | 10 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 57 A |
Current at maximum wires | 76 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.56 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.82 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 6 AWG |
Conductor size Factory wiring min. (UR) | 14 AWG |
Conductor size Field wiring max. (UR) | 6 AWG |
Conductor size Field wiring min. (UR) | 14 AWG |
Current size C (UR) | 60 A |
Voltage size C (UR) | 600 V |
Approval/Certificate/Document of Conformity |
[Attestation Of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_188848)
[CFAT SAK 10/35](https://mdcop.weidmueller.com/mediadelivery/asset/900_207088) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) [UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253945) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89280) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89281) [Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153736) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_207097) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_207098) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36742) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59117) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0443780000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0443780000) |
Product Change Notification | [20210308 Technical Change SAK PA 35](https://mdcop.weidmueller.com/mediadelivery/asset/900_200384) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[NTI SAK 10/35](https://mdcop.weidmueller.com/mediadelivery/asset/900_207106) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
Item No.:0130180000Packaging unit:20 PC
Partition plate (terminal), blue, Height: 50 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:0292500000Packaging unit:100 PC
Mounting screw (Terminal), 3.00 mm, Steel, Depth: 4.8 mm, Width: 4.8 mm, Height: 25 mm
-
Item No.:0128900000Packaging unit:100 PC
Mounting screw (Terminal), 3.00 mm, Polyamide 66, Depth: 4.8 mm, Width: 4.8 mm, Height: 22 mm
-
Item No.:0457200000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 3, Pitch in mm (P): 9.90, Insulated: No, Width: 26.8 mm
-
Item No.:0457400000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 10, Pitch in mm (P): 9.90, Insulated: No, Width: 96.1 mm
-
Item No.:0457300000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 9.90, Insulated: No, Width: 36.7 mm
-
Item No.:0457100000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 9.90, Insulated: No, Width: 16.9 mm
-
Item No.:1632450000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:1609850000Packaging unit:180 PC
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, To customer specification
-
Item No.:0135900000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 6.50, Insulated: No, Width: 1.5 mm
-
Item No.:0285100000Packaging unit:50 PC
Connecting sleeve (terminal), when screwed in, Width: 5, Height: 5 mm, Depth: 17.5 mm, Number of poles: 1, Cu Zn
-
Item No.:0178600000Packaging unit:50 PC
Terminal cover, yellow, PVC, Height: 39.6 mm, Width: 25 mm, Depth: 1 mm, HB
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
-
-
-
Item No.:1609840000Packaging unit:900 PC
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, white
-
Item No.:1046370000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1856750000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:0117980000Packaging unit:20 PC
End plate (terminals), blue, Height: 40 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:0117960000Packaging unit:20 PC
End plate (terminals), beige, Height: 40 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:0105100000Packaging unit:20 PC
End plate (terminals), dark beige, Height: 40 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:0117900000Packaging unit:20 PC
End plate (terminals), red, Height: 40 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:0299600000Packaging unit:20 PC
Test adapter (terminal), 230 V
-
Item No.:0206160000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C