SAK 2.5/EN GN

This product is discontinued.

Alternative product: 1020090000

Feed-through terminal block, Screw connection, green, 2.5 mm², 24 A, 800 V, Number of connections: 2

Item No. 0218650000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (UR)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date
Alternative product

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Ambient temperature
Continuous operating temp., min.
Continuous operating temp., max.

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Material data

Basic material
Colour
UL 94 flammability rating

Rating data IECEx/ATEX

Marking EN 60079-7
Ex 2014/34/EU label

System specifications

Version
End cover plate required
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally
PE connection
Mounting rail
N-function
PE function
PEN function

Additional technical data

Type of mounting

Conductors for clamping (rated connection)

Number of connections
Stripping length
Type of connection

CSA rating data

Certificate No. (CSA)
Current size C (CSA)
Voltage size C (CSA)
Wire cross section max. (CSA)
Wire cross section min. (CSA)

General

Mounting rail

Rating data

Rated cross-section
Rated voltage
Rated DC voltage
Nominal current
Volume resistance
Power loss in accordance with IEC 60947-7-x

UL rating data

Certificate No. (UR)
Conductor size Factory wiring max. (UR)
Conductor size Factory wiring min. (UR)
Conductor size Field wiring max. (UR)
Conductor size Field wiring min. (UR)
Current size C (UR)
Voltage size C (UR)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0