Properties
Version | Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C |
Order No. | 0286720000 |
Type | SAKG 32 III |
GTIN (EAN) | 4008190081010 |
Qty. | 10 items |
Alternative product | [1024600000](~/p/1024600000) |
Depth | 84.5 mm |
Depth (inches) | 3.327 inch |
Height | 94 mm |
Height (inches) | 3.701 inch |
Width | 32 mm |
Width (inches) | 1.26 inch |
Net weight | 214.46 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 999cd67e-471e-4085-8dba-1342fcea86de |
Material | KrG |
Colour | medium yellow |
UL 94 flammability rating |
V-0
5VA |
Version | Screw connection |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 32 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | Open |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Clamping range, max. | 70 mm² |
Clamping range, min. | 10 mm² |
Clamping screw | M 8 |
Connection cross-section, stranded, max. | 70 mm² |
Connection cross-section, stranded, min. | 10 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B11 |
Number of connections | 1 |
Stripping length | 26 mm |
Tightening torque, max. | 12 Nm |
Tightening torque, min. | 6 Nm |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 2/0 |
Wire connection cross section AWG, min. | AWG 3 |
Wire connection cross section, finely stranded, max. | 70 mm² |
Wire connection cross section, finely stranded, min. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 70 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 10 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 10 mm² |
Certificate No. (CSA) | 12400-199 |
Current size C (CSA) | 185 A |
Voltage size C (CSA) | 600 V |
Wire cross section max. (CSA) | 00 AWG |
Wire cross section min. (CSA) | 1 AWG |
Installation advice | Direct mounting |
Rail | TS 32 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 2/0 |
Wire connection cross section AWG, min. | AWG 3 |
Rated cross-section | 50 mm² |
Rated voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 150 A |
Current at maximum wires | 192 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.21 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 4.8 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 000 AWG |
Conductor size Factory wiring min. (UR) | 6 AWG |
Conductor size Field wiring max. (UR) | 000 AWG |
Conductor size Field wiring min. (UR) | 6 AWG |
Current size C (UR) | 165 A |
Voltage size C (UR) | 600 V |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36516)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58942) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0286720000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0286720000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUSEX](/picture/CURUSEX.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Certificate No. (cURusEX) | E184763 |