Properties
Version | Feed-through terminal block, Screw connection, medium yellow, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C |
Order No. | 0637720000 |
Type | SAKG 40/35 II |
GTIN (EAN) | 4008190101367 |
Qty. | 5 items |
Depth | 53 mm |
Depth (inches) | 2.087 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 46 mm |
Width (inches) | 1.811 inch |
Net weight | 226.52 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 999cd67e-471e-4085-8dba-1342fcea86de |
Material | KrG |
Colour | medium yellow |
UL 94 flammability rating |
V-0
5VA |
Version | Stud terminal |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | Open |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Clamping range, max. | 95 mm² |
Clamping range, min. | 10 mm² |
Clamping screw | M 10 |
Connection cross-section, stranded, max. | 95 mm² |
Connection cross-section, stranded, min. | 10 mm² |
Connection direction | on side |
Number of connections | 2 |
Tightening torque, max. | 20 Nm |
Tightening torque, min. | 10 Nm |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 4/0 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 95 mm² |
Wire connection cross section, finely stranded, min. | 10 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 10 mm² |
Certificate No. (CSA) | 12400-119 |
Current size C (CSA) | 250 A |
Voltage size C (CSA) | 600 V |
Wire cross section max. (CSA) | 0000 AWG |
Wire cross section min. (CSA) | 00 AWG |
Installation advice | Direct mounting |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 4/0 |
Wire connection cross section AWG, min. | AWG 20 |
Rated cross-section | 95 mm² |
Rated voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 232 A |
Current at maximum wires | 232 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.14 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 7.42 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 0000 AWG |
Conductor size Factory wiring min. (UR) | 1 AWG |
Conductor size Field wiring max. (UR) | 0000 AWG |
Conductor size Field wiring min. (UR) | 1 AWG |
Current size C (UR) | 230 A |
Voltage size C (UR) | 600 V |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36632)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0637720000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |