Properties
Version | Feed-through terminal block, Screw connection, black, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, Epoxy resin, EP, 160 °C |
Order No. | 1596240000 |
Type | SAKH 35 EP/SW |
GTIN (EAN) | 4008190093570 |
Qty. | 20 items |
Depth | 87.5 mm |
Depth (inches) | 3.445 inch |
Height | 74 mm |
Height (inches) | 2.913 inch |
Width | 23 mm |
Width (inches) | 0.906 inch |
Net weight | 141.7 g |
Storage temperature | -25 °C...55 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 160 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Epoxy resin, EP |
Colour | black |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | TUEV18ATEX8206U |
Certificate No. (IECEX) | IECEXTUR18.0016U |
Max. voltage (ATEX) | 1100 V |
Current (ATEX) | 125 A |
Wire cross section max. (ATEX) | 35 mm² |
Max. voltage (IECEX) | 1100 V |
Current (IECEX) | 125 A |
Wire cross section max. (IECEX) | 35 mm² |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
One end without connector |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 32 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Number of similar terminals | 1 |
Open sides | closed |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 6.5 x 1.2 mm |
Clamping range, max. | 50 mm² |
Clamping range, min. | 4 mm² |
Clamping screw | M 6 |
Connection cross-section, stranded, max. | 50 mm² |
Connection cross-section, stranded, min. | 16 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B8 |
Number of connections | 2 |
Stripping length | 18 mm |
Tightening torque, max. | 4.4 Nm |
Tightening torque, min. | 2.5 Nm |
Twin wire-end ferrules, max. | 16 mm² |
Twin wire-end ferrules, min. | 1.5 mm² |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 12 |
Wire connection cross section, finely stranded, max. | 35 mm² |
Wire connection cross section, finely stranded, min. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 35 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 35 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 2.5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 4 mm² |
Certificate No. (CSA) | 200039-1501714 |
Current size B (CSA) | 125 A |
Current size C (CSA) | 125 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 1500 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 2 AWG |
Wire cross section min. (CSA) | 12 AWG |
Rail | TS 32 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 12 |
Rated cross-section | 35 mm² |
Rated voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 125 A |
Current at maximum wires | 150 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.26 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 4 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Current size B (UR) | 115 A |
Current size C (UR) | 115 A |
Current size D (UR) | 5 A |
Voltage size B (UR) | 600 V |
Voltage size C (UR) | 600 V |
Voltage size D (UR) | 600 V |
Wire cross section max. (UR) | 2 AWG |
Wire cross section min. (UR) | 12 AWG |
Approval/Certificate/Document of Conformity |
[Attestation Of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_68763)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253944) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89278) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89279) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_107212) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178474) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253943) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36581) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_251667) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1596240000) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[NTI SAKH 35 EP SW](https://mdcop.weidmueller.com/mediadelivery/asset/900_107209) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) ![UKEX](/picture/UKEX.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |