Properties
Version | Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, G-Si. 1 x 1/4 |
Order No. | 0211120000 |
Type | SAKS 3 Z/6.3X26 |
GTIN (EAN) | 4008190177331 |
Qty. | 20 items |
Depth | 61 mm |
Depth (inches) | 2.402 inch |
Height | 54 mm |
Height (inches) | 2.126 inch |
Width | 13 mm |
Width (inches) | 0.512 inch |
Net weight | 40.35 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 999cd67e-471e-4085-8dba-1342fcea86de |
Material | KrG |
Colour | medium yellow |
UL 94 flammability rating |
V-0
5VA |
Version |
Screw connection
Fuse cartridge One end without connector |
End cover plate required | Yes |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 32 |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.33 mm² |
Clamping screw | M 4 |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B6 |
Number of connections | 2 |
Stripping length | 12 mm |
Tightening torque, max. | 2.4 Nm |
Tightening torque, min. | 1.2 Nm |
Torque level with DMS electric screwdriver | 4 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 12400-198 |
Current size C (CSA) | 10 A |
Voltage size C (CSA) | 600 V |
Wire cross section max. (CSA) | 10 AWG |
Wire cross section min. (CSA) | 22 AWG |
Type of voltage for indicator | AC/DC |
Cartridge fuse | G-Si. 1 x 1/4 |
Display | Without LED |
Fuse holder (cartridge holder) | for screw fixing |
Operating voltage, max. | 500 V |
Type of voltage for indicator | AC/DC |
Installation advice | Direct mounting |
Rail | TS 32 |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 10 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 10 A |
Current at maximum wires | 10 A |
Volume resistance according to IEC 60947-7-x | 0.56 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.82 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 8 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 8 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 8 A |
Voltage size C (UR) | 600 V |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36525) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_234145) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0211120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0211120000) |
Product Change Notification |
[Technical change - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_95604)
[Technical change - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_95606) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |