Properties
Version | Electronics housing sample, OMNIMATE Housing - series CH20M green, PCB for self-assembly, CH20M12 - 67, For 3 connection levels, Width: 1.6 mm |
Order No. | 1317200000 |
Type | SAMPLE LP CH20M PPP |
GTIN (EAN) | 4050118121131 |
Qty. | 1 items |
Depth | 99 mm |
Depth (inches) | 3.898 inch |
Height | 19 mm |
Height (inches) | 0.748 inch |
Width | 1.6 mm |
Width (inches) | 0.063 inch |
Net weight | 25 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | green |
Colour chart (similar) | RAL 6032 |
Protection degree | IP20 in installed state |
Engineering Data | [PCB Reference Layout](https://mdcop.weidmueller.com/mediadelivery/asset/900_72927) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257)
[FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-92 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-02-04 |
ECLASS 14.0 | 27-19-02-04 |
ROHS | Conform |