Properties
Version | Cross-connector (terminal), Plugged, orange, 30 A, Number of poles: 4, Pitch in mm (P): 8.10, Insulated: Yes, Width: 32.2 mm |
Order No. | 2710210000 |
Type | SCCB TTB 6/4 |
GTIN (EAN) | 4050118848007 |
Qty. | 25 items |
Depth | 13.47 mm |
Depth (inches) | 0.53 inch |
Height | 14.06 mm |
Height (inches) | 0.554 inch |
Width | 32.2 mm |
Width (inches) | 1.268 inch |
Net weight | 5.6 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | Plugged |
Type of mounting | Plugged |
Pitch in mm (P) | 8.1 mm |
Number of poles | 4 |
Rated voltage | 500 V |
Rated current | 30 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205924) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2710210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2710210000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:2740020000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, Light Grey
-
Item No.:2985590000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 30 A, brown
-
Item No.:2740030000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 50 V, 30 A, black
-
Item No.:2710070000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Item No.:2740010000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, blue
-
Item No.:2710100000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 6 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2926550000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2740050000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2985580000Packaging unit:50 PC
Measuring transformer disconnect terminal, PUSH IN, 500, 30, 2
-
Item No.:2740040000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2710090000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2740060000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2926540000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
-
Item No.:2710120000Packaging unit:50 PC
PE terminal, Hybrid connection, 6 mm², Green/yellow
-
Item No.:2762280000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige