Properties
Version | SCHT, Terminal marker, 44.5 x 9.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige |
Order No. | 1631930000 |
Type | SCHT 5 S |
GTIN (EAN) | 4008190206680 |
Qty. | 20 items |
Height | 44.5 mm |
Height (inches) | 1.752 inch |
Width | 9.5 mm |
Width (inches) | 0.374 inch |
Net weight | 3.64 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | beige |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 Component part = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | without |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 9.5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54388) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1631930000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1631930000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
-
Item No.:1631940000Packaging unit:20 PC
Terminal markers, Protective cap, 40 x 7 mm, Transparent
-
-
Item No.:2519160000Packaging unit:3000 PC
ELS, Insert markers, 40 x 6.3 mm, yellow
-
Item No.:1631920000Packaging unit:10 PC
Terminal markers, Insert markers, 40 x 7 mm, white
-
-
MarkersTerminal markersRelated markersTag holderAccessoriesSTR transparent strips
MarkersConductor and cable markersCable markers > 16 mm²MultiMarkELS inlay tagsELS 7/40
MarkersTerminal markersRelated markersTag holderAccessoriesESO insert tags
MarkersConductor and cable markersCable markers > 16 mm²MultiCardELS Inlay tagsELS .../40Blank
Is accessory of
-
-
-
Item No.:1045700000Packaging unit:8 PC
ELS, Insert markers, 40 x 7 mm, To customer specification
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
MarkersConductor and cable markersCable markers > 16 mm²MultiCardELS Inlay tagsELS .../40Blank
MarkersConductor and cable markersCable markers > 16 mm²MultiCardELS Inlay tagsELS .../40Custom printing
Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series