Properties
Version | SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 beige |
Order No. | 2593450000 |
Type | SCHT 7 BG |
GTIN (EAN) | 4050118605709 |
Qty. | 20 items |
Height | 39.3 mm |
Height (inches) | 1.547 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.45 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | beige |
Material | Polyamide 66 |
Number of markers per combination | 1 Component part = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
UL 94 flammability rating | V-2 |
Width | 8 mm |
Pitch in mm (P) | 7 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
-
Item No.:1792000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:0515300000Packaging unit:20 PC
Terminal markers, Protective cap, 27 x 6.3 mm, Transparent
-
Item No.:1607720000Packaging unit:10 PC
Terminal markers, Insert markers, 30 x 6.3 mm, white
-
Item No.:1670390000Packaging unit:10 PC
Terminal markers, Insert markers, 27 x 6.3 mm, white
-
Item No.:1670400000Packaging unit:10 PC
Terminal markers, Insert markers, 27 x 6.3 mm, yellow
-
Item No.:1634780000Packaging unit:10 PC
Terminal markers, Insert markers, 27 x 6.3 mm, yellow
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
MarkersTerminal markersMultiCardWSWS 10/5Blank
MarkersTerminal markersRelated markersTag holderAccessoriesSTR transparent strips
MarkersTerminal markersRelated markersTag holderAccessoriesESO insert tags
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank