Properties
Version | SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white |
Order No. | 0517960000 |
Type | SCHT 7 |
GTIN (EAN) | 4008190001742 |
Qty. | 20 items |
Height | 39.3 mm |
Height (inches) | 1.547 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 0.45 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
Material | Polyamide 66 |
Material colour according to resistance code | 3 |
Number of markers per combination | 1 Component part = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
UL 94 flammability rating | V-2 |
Width | 8 mm |
Pitch in mm (P) | 7 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59198) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0517960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0517960000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
-
Item No.:1792000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:0515300000Packaging unit:20 PC
Terminal markers, Protective cap, 27 x 6.3 mm, Transparent
-
-
-
Item No.:2007110000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
Item No.:2619770000Packaging unit:10000 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:2712130000Packaging unit:800 PC
WS, Terminal marker, 10 x 5 mm, Weidmueller, white
-
Item No.:1607720000Packaging unit:10 PC
Terminal markers, Insert markers, 30 x 6.3 mm, white
-
Item No.:1670390000Packaging unit:10 PC
Terminal markers, Insert markers, 27 x 6.3 mm, white
-
Item No.:1670400000Packaging unit:10 PC
Terminal markers, Insert markers, 27 x 6.3 mm, yellow
-
Item No.:1634780000Packaging unit:10 PC
Terminal markers, Insert markers, 27 x 6.3 mm, yellow
Is accessory of
-
Item No.:0354660000Packaging unit:50 PC
PE terminal, Screw connection, yellow, green, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:1019100000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 16 mm², 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1716240000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0128380000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:9520360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:1598080000Packaging unit:25 PC
Feed-through terminal block, Screw connection, white, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VB, Ceramic, 250 °C
-
Item No.:9502600000Packaging unit:25 PC
Feed-through terminal block, Screw connection, beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VB, Ceramic, 250 °C
-
Item No.:0128300000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, Epoxy resin, EP, 160 °C
-
Item No.:0128360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0168860000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0168800000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, Epoxy resin, EP, 160 °C
-
Item No.:0699600000Packaging unit:50 PC
SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting
-
Item No.:0162220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, 10 x 38 mm
-
Item No.:0321320000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, E14
-
Item No.:0502120000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E18
-
Item No.:0502100000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E18
-
Item No.:0412180000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0412160000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0412260000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0412280000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0501600000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:9509600000Packaging unit:20 PC
SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting
-
Item No.:1368720000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E16
-
Item No.:1368700000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E16
-
Item No.:1020020000Packaging unit:100 PC
Feed-through terminal block, Screw connection, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020040000Packaging unit:100 PC
Feed-through terminal block, Screw connection, red, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1037710000Packaging unit:100 PC
Feed-through terminal block, Screw connection, brown, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1037720000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:0206820000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, E16
-
Item No.:1042600000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1039600000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020240000Packaging unit:100 PC
Feed-through terminal block, Screw connection, red, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1039700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, white, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1025200000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1784460000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 1.5 mm², 16 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:1577260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 1.5 mm², 16 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:1577340000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 1.5 mm², 16 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:1010100000Packaging unit:100 PC
PE terminal, Screw connection, Green/yellow, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:8161820000Packaging unit:10 PC
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E14
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 10 x 38 mm
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E14
-
Item No.:0479660000Packaging unit:100 PC
Feed-through terminal block, Flat-blade connection, beige / yellow, 2.5 mm², 20 A, 500 V, Number of connections: 4, Number of levels: 2, TS 32, V-2, PA 66, 100 °C
-
Item No.:0193280000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0193260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:2429780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1023700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1833380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, white, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020320000Packaging unit:50 PC
Feed-through terminal block, Screw connection, grey, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1833350000Packaging unit:50 PC
Feed-through terminal block, Screw connection, yellow, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1393380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:1020380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1042480000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:1020300000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020360000Packaging unit:50 PC
Feed-through terminal block, Screw connection, orange, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1784180000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 6, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783790000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 17.5 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:6269250000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, blue, 2.5 mm², 24 A, 250 V, Number of connections: 6, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1016200000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 2.5 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:0474360000Packaging unit:100 PC
PE terminal, Screw connection, yellow, green, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
-
Item No.:1020480000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1393390000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1028980000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020400000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1833400000Packaging unit:50 PC
Feed-through terminal block, Screw connection, red, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1028900000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1010400000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 16 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1020160000Packaging unit:100 PC
Feed-through terminal block, Screw connection, green, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1037800000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020180000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020110000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1036700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, white, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020100000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:9520320000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:6257740000Packaging unit:50 PC
Feed-through terminal block, Screw connection, yellow, black, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0279660000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0322860000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, V-2, PA 66
-
Item No.:0279680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0531820000Packaging unit:50 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, G-Si. 6.3 x 32
-
Item No.:1010200000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:0191220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:9509570000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 6.3 A, 440 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1010300000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1404520000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG
-
Item No.:1404620000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG
-
Item No.:0110080000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:1598090000Packaging unit:25 PC
Feed-through terminal block, Screw connection, white, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VB, Ceramic, 250 °C
-
Item No.:0110060000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:9502610000Packaging unit:25 PC
Feed-through terminal block, Screw connection, beige, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VB, Ceramic, 250 °C
-
Item No.:0191120000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, G-Si. 5 x 25
-
Item No.:0623320000Packaging unit:20 PC
Test-disconnect terminal, Screw connection, medium yellow, 6 mm², 41 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG
-
Item No.:1010000000Packaging unit:100 PC
PE terminal, Screw connection, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1016500000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 1.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:0501520000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 25
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 25
-
Item No.:0357620000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG
-
Item No.:0357520000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG
-
Item No.:0357560000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG