Properties
Version | Automatic machines, Replacement part |
Order No. | 9022650000 |
Type | SCHWINGF.-OBERT.CF L |
GTIN (EAN) | 4032248178926 |
Qty. | 1 items |
Height | 86 mm |
Height (inches) | 3.386 inch |
Diameter | 160 mm |
Net weight | 0.52 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | 9028530000 – Crimpfix L (up to serial number 1789), 9028540000 – Crimpfix LS (up to serial number 1475) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |
Is accessory of
Automatic MachinesStripping and crimping machinesAutomatic machines