Properties
Version | Cable gland tool adapter for moulded M12 lines, K- and L-coded |
Order No. | 2522710000 |
Type | SCREWTY M12 K+L 2.5 O.SD |
GTIN (EAN) | 4050118534566 |
Qty. | 1 items |
Packaging | Plastic bag |
Net weight | 18.8 g |
Connection thread | M12 |
Size | 17.5 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1910000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
ToolsScrewdriversMiscellaneousScrewty® cable gland tool