Properties
Version | Interchangeable blade for cable gland tool |
Order No. | 1254630000 |
Type | SCREWTY SW9 |
GTIN (EAN) | 4050118054194 |
Qty. | 1 items |
Packaging | Cardboard box |
Net weight | 42 g |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
Is accessory of
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function