Properties
Version | Safety relay, 24 V DC ± 20%, , Max. switching current, internal fuse : , Safety category: SIL 3 EN 61508:2010 |
Order No. | 2633940000 |
Type | SCS 24VDC P1SIL3ES LL |
GTIN (EAN) | 4050118665543 |
Qty. | 1 items |
Depth | 119.2 mm |
Depth (inches) | 4.693 inch |
Height | 113.6 mm |
Height (inches) | 4.472 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Net weight | 218 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...50 °C |
Humidity | 95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 807f1906-ce90-4f93-8801-4b128b343e6b |
Connection designation |
0V
24 V |
Rated control voltage | 24 V DC ±20 % |
Current consumption | < 40 mA + M14 |
Protective circuit | Reverse polarity protection |
Connection designation (safety circuit) |
A1
A2 |
Rated control voltage | 24 V DC ± 20% |
Current consumption | 56 mA |
Status indicator | LED yellow (RLY): lights up when input circuit (A1,A2) of the device is actuated |
Protective circuit |
Reverse polarity protection
Free-wheeling diode |
Connection designation (safety test) |
T1
T2 T3 |
Rated control voltage | 24 V DC ±20 % |
Number of test inputs | 3 |
Connection designation (safety output) |
L
N 13 14 |
Contact design | 1 x energised to safe (NO contact) |
Contact base material | AgNi gold flashed |
Max. permitted switching voltage | 250 V AC |
Max. switching current, external fuse | 2,5 A |
Max. switching capacity | 625 VA |
External back-up fuse | 2.5 A (slow blow) |
Switch-on time | 50 ms |
Min. switching capacity | 30 mA @ 15 V |
Connection designation (Alarm output) |
M13
M14 |
Digital output (Alarm output) | 1 DO |
Solid-state type (Alarm output) | MOS-FET high-active |
output current, max. (Alarm output) | 100 mA |
Short-circuit-proof (Alarm output) | Yes, without time limit |
Voltage drop at max. load (Alarm output) | 1.5 V |
Status indicator (Alarm output) | LED red (ERR): flashes when device detects a fault, supply voltage applied and input circuit (A1, A2) not actuated |
Connection designation (Diagnostic output) |
D21
D22 |
Switching voltage, max.(Diagnostic output) | 30 V |
Switching, current, max. (Diagnostic output) | 100 mA |
switching capacity, min. (Diagnostic output) | 1 mW |
Contact design (Diagnostic output) | 1 NC contact |
Contact material (Diagnostic output) | AgNi gold-plated |
Status indicator (Diagnostic output) | LED green (DIAG): lights up when supply voltage applied and input circuit (A1, A2) not actuated |
Device type | A |
Safety category | SIL 3 |
Safety standard | EN 61508:2010 |
Operating altitude |
≤ 2000 m
above sea level |
Rail | TS 35 |
Colour |
black
yellow |
Insulation coordination according to | EN 61010-2-201 |
Rated voltage | 300 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 6 mm |
Dielectric strength for control side - load side | 3.51 kVeff /1 min. |
Protection degree | IP20 |
Standards |
EN 61010-1
EN 61010-2-201 EN 61326-3-2 EN 61326-1 EN 61326-3-1 DIN EN 61508 |
Certificate no. (cULus) | E141197 |
Wire connection method | Screw connection |
Stripping length, rated connection | 8 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 12 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.2 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.2 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Blade size | size PH0 |
Certificate No. (ATEX) | UL20ATEX2457X |
Certificate No. (IECEX) | IECExULD20.0032X |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E324123 |
Marking EN 60079 | Ex ec nC IIC T4 Gc |
Approval/Certificate/Document of Conformity |
[TÜV Safety Approved certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_188976)
[Certification ATEX](https://mdcop.weidmueller.com/mediadelivery/asset/900_189033) [Certificate IECEx](https://mdcop.weidmueller.com/mediadelivery/asset/900_229112) [Certificate UL C1D2](https://mdcop.weidmueller.com/mediadelivery/asset/900_229113) [CCC Ex certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_305626) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_189217) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103950) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2633940000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2633940000) |
User Documentation |
[Safety manual – English](https://mdcop.weidmueller.com/mediadelivery/asset/900_187784)
[Sicherheitshandbuch – Deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_187785) [Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_188973) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 9.0 | EC001449 |
ECLASS 9.0 | 27-37-18-19 |
ECLASS 9.1 | 27-37-18-19 |
ECLASS 10.0 | 27-37-18-19 |
ECLASS 11.0 | 27-37-18-19 |
ECLASS 12.0 | 27-37-18-19 |
ECLASS 13.0 | 27-37-18-19 |
ECLASS 14.0 | 27-37-18-19 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![FUSAFETY](/picture/FUSAFETY.gif) ![IECEXULD](/picture/IECEXULD.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |
Certificate no. (cULusEX) | E324123 |
Accessories
-
Item No.:2006220000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, white
-
Item No.:2006260000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, grey
-
Item No.:2006240000Packaging unit:1000 PC
SwitchMark, Device markers, 9 x 18 mm, yellow
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:2749400000Packaging unit:1 PC
Screwdriver, Blade width (B): 60 mm, Blade thickness (A):
-
-
-
-
Item No.:1248580000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, white
-
Item No.:1248610000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, grey
-
Item No.:1248590000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, Siemens 3 SB, yellow
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880110000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:2749880000Packaging unit:1 PC
Screwdriver, Blade width (B): 0 mm, 60 mm, Blade thickness (A): 0
-
Item No.:1082520000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white
-