Properties
Version | Cable ties, 4.6 x 520 mm, Stainless steel 1.4404 (316L), 778 N |
Order No. | 2791420000 |
Type | SCT 4.6/520 |
GTIN (EAN) | 4064675070948 |
Qty. | 100 items |
Depth | 0.26 mm |
Depth (inches) | 0.01 inch |
Height | 520 mm |
Height (inches) | 20.472 inch |
Width | 4.6 mm |
Width (inches) | 0.181 inch |
Net weight | 5.62 g |
Operating temperature range | -40...300 °C |
Installation temperature | -40 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 150 mm |
Bundle diameter, min. | 20 mm |
Cable diameter, max. | 150 mm |
For re-opening | No |
Halogen | No |
Material | Stainless steel 1.4404 (316L) |
Operating temperature range, max. | 300 °C |
Operating temperature range, min. | -40 °C |
Tensile strength | 778 N |
Tensile strength (Pound-force) | 175 lbf |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
Approvals | ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E524836 |