Properties
Version | Mounting tool |
Order No. | 2888380000 |
Type | SD BITHOLDER 1/4 |
GTIN (EAN) | 4064675875420 |
Qty. | 1 items |
Diameter | 10 mm |
Net weight | 97.9 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Screwdriver Bitholder |
ETIM 6.0 | EC002118 |
ETIM 7.0 | EC002118 |
ETIM 8.0 | EC002118 |
ETIM 9.0 | EC002118 |
ETIM 10.0 | EC002118 |
ECLASS 9.0 | 21-04-92-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |