Properties
Version | Screwdriver, Blade width (B): 1.5 mm, Blade length: 40 mm, Blade thickness (A): 0.3 mm |
Order No. | 2750060000 |
Type | SD EL 0.3X1.5X40 PICO |
GTIN (EAN) | 4050118897548 |
Qty. | 1 items |
Length | 140 mm |
Length (inches) | 5.512 inch |
Net weight | 20 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | straight |
Blade length | 40 mm |
Blade thickness (A) | 0.3 mm |
Blade width (B) | 1.5 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |