Properties
Version | Screwdriver, Blade width (B): 3 mm, Blade length: 75 mm, Blade thickness (A): 0.5 mm |
Order No. | 2750090000 |
Type | SD EL 0.5X3.0X75 PICO |
GTIN (EAN) | 4050118897579 |
Qty. | 1 items |
Length | 175 mm |
Length (inches) | 6.89 inch |
Net weight | 20 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | straight |
Blade length | 75 mm |
Blade thickness (A) | 0.5 mm |
Blade width (B) | 3 mm |
Form | Slotted |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |