Properties
Version | Screwdriver, Blade width (B): 35 mm, Blade length: 60 mm, Blade thickness (A): 6 mm |
Order No. | 2898980000 |
Type | SD EL 0,6X3,5X60 PICO |
GTIN (EAN) | 4064675904694 |
Qty. | 1 items |
Length | 160 mm |
Length (inches) | 6.299 inch |
Diameter | 20 mm |
Net weight | 48 g |
Description of article | Screwdriver with slotted bit, 0.6 x 3.5 |
Version | straight |
Blade length | 60 mm |
Blade thickness (A) | 6 mm |
Blade width (B) | 35 mm |
Form | Slotted |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |