Properties
Version | Mounting tool |
Order No. | 2898970000 |
Type | SD SK SET 5,5-13X125 |
GTIN (EAN) | 4064675904687 |
Qty. | 1 items |
Net weight | 0.518 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC011815 |
ETIM 8.0 | EC011815 |
ETIM 9.0 | EC011815 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-50-03 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-16 |
ECLASS 12.0 | 21-04-50-16 |
ECLASS 13.0 | 21-04-50-16 |
ECLASS 14.0 | 21-04-50-16 |