Eigenschappen
Version | Screwdriver, Blade length: 60 mm |
Order No. | 2749490000 |
Type | SD T9 TR X 60 |
GTIN (EAN) | 4050118895810 |
Qty. | 1 items |
Width | 165 mm |
Width (inches) | 6,496 inch |
Net weight | 40 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Screwdriver, TR 9 |
Blade length | 60 mm |
Blade width (B) | 9 mm |
Form | Torx |
Size | T9 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000801 |
ETIM 7.0 | EC000801 |
ETIM 8.0 | EC000801 |
ETIM 9.0 | EC000801 |
ETIM 10.0 | EC000801 |
ECLASS 9.0 | 21-04-04-13 |
ECLASS 9.1 | 21-04-04-13 |
ECLASS 10.0 | 21-04-04-13 |
ECLASS 11.0 | 21-04-04-13 |
ECLASS 12.0 | 21-04-04-13 |
ECLASS 13.0 | 21-04-04-13 |
ECLASS 14.0 | 21-04-04-13 |
ECLASS 15.0 | 21-04-04-13 |