Properties
Version | Screwdriver, Blade width (B): 2.5 mm, Blade length: 70 mm, Blade thickness (A): 0.4 mm |
Order No. | 2749570000 |
Type | SD TO 0,4X2,5 |
GTIN (EAN) | 4050118895896 |
Qty. | 1 items |
Width | 175 mm |
Width (inches) | 6.89 inch |
Length | 200 mm |
Length (inches) | 7.874 inch |
Net weight | 34 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | right-angled |
Blade length | 70 mm |
Blade thickness (A) | 0.4 mm |
Blade type | A |
Blade width (B) | 2.5 mm |
Form | Slotted |
Product Change Notification |
[Produktänderungsmitteilung](https://mdcop.weidmueller.com/mediadelivery/asset/900_224573)
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_224574) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |
Individual part of
-
Item No.:2938390000Packaging unit:1 PC
Toolbox (with contents), black, Width: 365 mm, Height: 135 mm, Depth: 445 mm
Terminal BlocksApplication rangeBuilding installation wiringAssortment case / L-BOXX