Properties
Version | Mounting tool |
Order No. | 2854990000 |
Type | SDI SET S2.5-5.5/PH1/2 VOLT |
GTIN (EAN) | 4064675530336 |
Qty. | 1 items |
Width | 285 mm |
Width (inches) | 11.22 inch |
Net weight | 507 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Screwdriver VDE SET + Volttester |
Form |
Slotted
Crosshead |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |