Properties
Version | Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2 |
Order No. | 2749900000 |
Type | SDIK PH2 X 100 |
GTIN (EAN) | 4050118897203 |
Qty. | 1 items |
Width | 220 mm |
Width (inches) | 8.661 inch |
Net weight | 95 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | VDE-insulated crosshead screwdriver, Phillips size 2 |
Version | straight |
Blade length | 100 mm |
Blade size, crosshead | 2 |
Blade width (B) | 2 mm |
Form |
Philips
round |
Size | 2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
ECLASS 14.0 | 21-04-04-06 |