Properties
Version | Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2 |
Order No. | 2749660000 |
Type | SDIK SLIM PH2 X 100 |
GTIN (EAN) | 4050118896404 |
Qty. | 1 items |
Width | 215 mm |
Width (inches) | 8.465 inch |
Net weight | 90 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article |
VDE-insulated crosshead screwdriver, Phillips size 2
SlimLine |
Version | straight |
Blade length | 100 mm |
Blade size, crosshead | 2 |
Blade width (B) | 2 mm |
Form |
Crosshead
round |
Size | 2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
ECLASS 14.0 | 21-04-04-06 |
Is accessory of
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1220250000Packaging unit:10 PC
D-SERIES DRW / DRH, Relay socket, Number of contacts: 3, CO contact, Continuous current: 16 A, Screw connection
-
Item No.:7760056226Packaging unit:10 PC
D-SERIES DRL, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection
-
Item No.:7760056225Packaging unit:10 PC
D-SERIES DRL, Relay socket, Number of contacts: 2, CO contact, Continuous current: 10 A, Screw connection
-
Item No.:7760056227Packaging unit:10 PC
D-SERIES DRL, Relay socket, Number of contacts: 4, CO contact, Continuous current: 10 A, Screw connection
ToolsAssortmentToolbagfittedP BAG XL
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRW / DRH (39 mm width)Sockets
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Sockets
Individual part of
ToolsScrewdriversVDE-insulated SlimLine screwdriverScrewdriver Sets
ToolsAssortmentToolbagfittedP BAG XL