Properties
Version | Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1 |
Order No. | 2749670000 |
Type | SDIK SLIM PZ1 X 80 |
GTIN (EAN) | 4050118896411 |
Qty. | 1 items |
Width | 185 mm |
Width (inches) | 7.283 inch |
Net weight | 50 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article |
VDE-insulated crosshead screwdriver, Pozidrive size 1
SlimLine |
Version | straight |
Blade length | 80 mm |
Blade size, crosshead | 1 |
Blade width (B) | 1 mm |
Form |
Pozidrive
round |
Size | 1 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
ECLASS 14.0 | 21-04-04-06 |
Is accessory of
-
Item No.:2697250000Packaging unit:1 PC
TFI-SERIES, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, Screw connection
-
Item No.:2697290000Packaging unit:1 PC
TFI-SERIES, Off-delay timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, Screw connection
-
Item No.:2697280000Packaging unit:1 PC
TFI-SERIES, On-delay timing relay, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, Screw connection
-
Item No.:2697260000Packaging unit:1 PC
TFI-SERIES, Clock generator, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 12...240 V UC -10 % / +10 %, Continuous current: 8 A, Screw connection
-
Item No.:8921040000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:8921050000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:8921030000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:8921060000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:8920960000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 12 A, Screw connection, Test button available: Yes
-
Item No.:8920940000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Screw connection, Test button available: Yes
-
Item No.:8920950000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Screw connection, Test button available: Yes
-
Item No.:8920970000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 12 A, Screw connection, Test button available: Yes
-
Item No.:1478170000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478190000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478180000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478200000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478240000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:1478270000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:1478140000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478110000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478210000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 5 V
-
Item No.:1478220000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:1478130000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478230000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:1478120000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478250000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:1478100000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478150000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:8921020000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 3, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:8921010000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 3, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:8920990000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:8920980000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 3, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 10 A, Screw connection, Test button available: Yes
-
Item No.:8869410000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 3, CO contact, Continuous current: 10 A, Screw connection
-
Item No.:8869400000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection
-
Item No.:8869390000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Item No.:8869420000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection