Properties
Version | Screwdriver, Blade width (B): 2.5 mm, Blade length: 75 mm, Blade thickness (A): 0.4 mm |
Order No. | 2749790000 |
Type | SDIS 0.4X2.5X75 |
GTIN (EAN) | 4050118896534 |
Qty. | 1 items |
Length | 180 mm |
Length (inches) | 7.087 inch |
Net weight | 32 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | VDE-insulated screwdriver with slotted blade 0.4x2.5x75 |
Version | straight |
Blade length | 75 mm |
Blade thickness (A) | 0.4 mm |
Blade type | A |
Blade width (B) | 2.5 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |
ROHS | Conform |