Properties
Version | Screwdriver, Blade width (B): 3 mm, Blade length: 100 mm, Blade thickness (A): 0.5 mm |
Order No. | 2749800000 |
Type | SDIS 0.5X3.0X100 |
GTIN (EAN) | 4050118896541 |
Qty. | 1 items |
Length | 205 mm |
Length (inches) | 8.071 inch |
Net weight | 33 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | VDE-insulated screwdriver with slotted blade 0.5x3.0x100 |
Version | straight |
Blade length | 100 mm |
Blade thickness (A) | 0.5 mm |
Blade type | B |
Blade width (B) | 3 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |