Properties
Version | Screwdriver, Screwdriver |
Order No. | 9008390000 |
Type | SDIS 0.6X3.5X100 |
GTIN (EAN) | 4032248056354 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 30.04.2021 |
Alternative product | [2749810000](~/p/2749810000) |
Width | 205 mm |
Width (inches) | 8.071 inch |
Diameter | 23 mm |
Net weight | 34 g |
REACH SVHC | Lead 7439-92-1 |
Description of article | VDE-insulated screwdriver with slotted blade 0.6x3.5x100 |
Blade length | 100 mm |
Blade thickness (A) | 0.6 mm |
Blade type | B |
Blade width (B) | 3.5 mm |
Form | Slotted |
Approval/Certificate/Document of Conformity |
[Manufacturer's Declaration - Screwdrivers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52749)
[Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
Is accessory of
-
Item No.:1203900000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Item No.:1887220000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 800 V, 41 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, TS 32, dark beige
-
Item No.:1873520000Packaging unit:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, PUSH IN, Size: 3
-
Item No.:1650610000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, Screw connection, Size: 2
-
Item No.:1650620000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, Screw connection, Size: 2
-
Item No.:1790000000Packaging unit:1 PC
HDC insert, Male, 690 V, 48 A, Number of poles: 18, Axial screw connection, Size: 6
-
Item No.:1211100000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1651020000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1875850000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, PUSH IN, Size: 8
-
Item No.:1211600000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:1790030000Packaging unit:1 PC
HDC insert, Pin, 690 V, 100 A, Number of poles: 12, Axial screw connection, Size: 8
-
Item No.:1650890000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
-
Item No.:1650660000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2
-
Item No.:1896810000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Tension-clamp connection, Size: 5
-
Item No.:1967250000Packaging unit:1 PC
HDC insert, Male, 830 V, 20 A, Number of poles: 8, Tension-clamp connection, Size: 6
-
Item No.:1826770000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 46, Crimp connection, Size: 8
-
Item No.:1826780000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 46, Crimp connection, Size: 8
-
Item No.:2535120000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, SNAP IN, Size: 4
-
Item No.:1789980000Packaging unit:1 PC
HDC insert, Female, 1000 V, 40 A, Number of poles: 4, Axial screw connection, Size: 3
-
Item No.:1789990000Packaging unit:1 PC
HDC insert, Male, 1000 V, 40 A, Number of poles: 4, Axial screw connection, Size: 3
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1651340000Packaging unit:1 PC
HDC insert, Female, 830 V, 20 A, Number of poles: 8, Screw connection, Size: 6
-
Item No.:1873560000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6
-
Item No.:1873570000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6
-
Item No.:1650780000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1784120000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 6, Number of potentials per tier: 1, dark beige
-
Item No.:1784130000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 6, Number of potentials per tier: 1, dark beige
-
Item No.:1912440000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
-
Item No.:1912460000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
-
Item No.:1498700000Packaging unit:1 PC
HDC insert, Male, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1208000000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1948250000Packaging unit:120 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 3, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1946360000Packaging unit:24 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 13, 225°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1651210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1651220000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:7917030000Packaging unit:50 PC
Motor-connection terminal (Multi-level), Screw connection, 2.5, 500 V, 24 A, dark beige
-
Item No.:1875540000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5
-
Item No.:1651260000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:0215580000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2
-
Item No.:0215560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2
-
Item No.:1967220000Packaging unit:1 PC
HDC insert, Female, 830 V, 20 A, Number of poles: 5, Tension-clamp connection, Size: 4
-
Item No.:1896790000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, Tension-clamp connection, Size: 2
-
Item No.:1745770000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Tension-clamp connection, Size: 4
-
Item No.:1848630000Packaging unit:10 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1848730000Packaging unit:10 empty
HDC insert, Pin, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1650720000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 16, Crimp connection, Size: 3
-
Item No.:1848760000Packaging unit:10 PC
HDC insert, Pin, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1018960000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
-
Item No.:1745850000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Size: 8
-
Item No.:1745790000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Size: 8
-
Item No.:1003180000Packaging unit:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1003190000Packaging unit:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1023320000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6
-
Item No.:1023330000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 14, Crimp connection, Size: 6
-
Item No.:1949080000Packaging unit:42 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 8, 270°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1650820000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Item No.:1745870000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Size: 8
-
Item No.:1651360000Packaging unit:1 PC
HDC insert, Female, 830 V, 20 A, Number of poles: 12, Screw connection, Size: 8
-
Item No.:1601740000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8
-
Item No.:1848570000Packaging unit:10 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Item No.:1848750000Packaging unit:10 PC
HDC insert, Pin, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Item No.:1848680000Packaging unit:10 PC
HDC insert, Pin, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Item No.:1049220000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection, Direct mounting, TS 35
-
Item No.:1028300000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
-
Item No.:1028380000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
-
Item No.:1029300000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection, Direct mounting
-
Item No.:1023210000Packaging unit:1 PC
HDC insert, Female, 830 V, 80 A, Number of poles: 4, Screw connection, Size: 6
-
Item No.:1023240000Packaging unit:1 PC
HDC insert, Male, 830 V, 80 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1967260000Packaging unit:1 PC
HDC insert, Female, 830 V, 20 A, Number of poles: 12, Tension-clamp connection, Size: 8
-
Item No.:1967210000Packaging unit:1 PC
HDC insert, Male, 830 V, 20 A, Number of poles: 12, Tension-clamp connection, Size: 8
-
Item No.:1873890000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5
-
Item No.:1873860000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, Crimp connection, Size: 2
-
Item No.:1207500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1651170000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 42, Crimp connection, Size: 4
-
Item No.:0268880000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2
-
Item No.:0268860000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2
-
Item No.:1896850000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Tension-clamp connection, Size: 5
-
Item No.:2535090000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
-
Item No.:2535130000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
-
Item No.:1745760000Packaging unit:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, Tension-clamp connection, Size: 3
-
Item No.:1826820000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 18, Crimp connection, Size: 4
-
Item No.:1826810000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 18, Crimp connection, Size: 4
-
Item No.:1601730000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6
-
Item No.:1216100000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1204400000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 4
-
Item No.:1887210000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 800 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
-
Item No.:1650580000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1950190000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 17, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1875800000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6
-
Item No.:1875740000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, PUSH IN, Size: 6
-
Item No.:1029800000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 5, Number of levels: 3, dark beige
-
Item No.:1030200000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 5, Number of levels: 3, dark beige
-
Item No.:1029900000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 5, Number of levels: 3, dark beige
-
Item No.:1030300000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, 2.5 mm², 400 V, 24 A, Number of connections: 4, Number of levels: 2, dark beige
-
Item No.:1947750000Packaging unit:12 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 24, 270°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1947900000Packaging unit:18 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 16, 270°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:1498300000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1
-
Item No.:1498200000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
-
Item No.:1498400000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1
-
Item No.:1023050000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7