Properties
Version | Screwdriver, Blade width (B): 8 mm, Blade length: 175 mm, Blade thickness (A): 1.6 mm |
Order No. | 2749870000 |
Type | SDIS 1.2X8.0X175 |
GTIN (EAN) | 4050118897074 |
Qty. | 1 items |
Length | 290 mm |
Length (inches) | 11.417 inch |
Net weight | 180 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | VDE-insulated screwdriver with slotted blade 1.6x8.0x175 |
Version | straight |
Blade length | 175 mm |
Blade thickness (A) | 1.6 mm |
Blade type | B |
Blade width (B) | 8 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |