Properties
Version | Mounting tool, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm |
Order No. | 2749620000 |
Type | SDIS SLIM 0.8X4.0X100 |
GTIN (EAN) | 4050118896367 |
Qty. | 1 items |
Length | 205 mm |
Length (inches) | 8.071 inch |
Net weight | 50 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article |
VDE-insulated screwdriver with slotted blade 0.8x4.0x100
SlimLine |
Version | straight |
Blade length | 100 mm |
Blade thickness (A) | 0.8 mm |
Blade width (B) | 4 mm |
Form | Slotted |
Product Change Notification |
[Produktänderungsmitteilung](https://mdcop.weidmueller.com/mediadelivery/asset/900_224573)
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_224574) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |
Is accessory of
ToolsAssortmentToolbagfittedP BAG XL
Individual part of
ToolsScrewdriversVDE-insulated SlimLine screwdriverScrewdriver Sets
ToolsAssortmentToolbagfittedP BAG XL