Properties
Version | Mounting tool, Blade width (B): 5.5 mm, Blade length: 125 mm, Blade thickness (A): 1 mm |
Order No. | 2749630000 |
Type | SDIS SLIM 1.0X5.5X125 |
GTIN (EAN) | 4050118896374 |
Qty. | 1 items |
Length | 240 mm |
Length (inches) | 9.449 inch |
Net weight | 80 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article |
VDE-insulated screwdriver with slotted blade 1.0x5.5x125
SlimLine |
Version | straight |
Blade length | 125 mm |
Blade thickness (A) | 1 mm |
Blade width (B) | 5.5 mm |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ETIM 10.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |
ECLASS 15.0 | 21-04-04-07 |
Approvals |  |