Properties
Version | Screwdriver, Blade length: 100 mm, Blade thickness (A): 0.6 mm |
Order No. | 2749980000 |
Type | SDIZ 0.6X3.5X100 |
GTIN (EAN) | 4050118897289 |
Qty. | 1 items |
Width | 205 mm |
Width (inches) | 8.071 inch |
Net weight | 40 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | VDE-insulated screwdriver with pilot tip 0.6 x 3.5 x 100 |
Blade length | 100 mm |
Blade thickness (A) | 0.6 mm |
Blade type | A |
Form | Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |