Properties
Version | Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): |
Order No. | 2750150000 |
Type | SDK EL PH1 X 80 PICO |
GTIN (EAN) | 4050118894479 |
Qty. | 1 items |
Width | 180 mm |
Width (inches) | 7.087 inch |
Net weight | 30 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Version | straight |
Blade length | 80 mm |
Blade width (B) | 1 mm |
Form |
Crosshead
Philips |
Size | 1 |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
ECLASS 14.0 | 21-04-04-06 |