Properties
Version | Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): |
Order No. | 2750130000 |
Type | SDK EL PZ1 X 80 PICO |
GTIN (EAN) | 4050118894462 |
Qty. | 1 items |
Width | 180 mm |
Width (inches) | 7.087 inch |
Net weight | 30 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | straight |
Blade length | 80 mm |
Blade width (B) | 1 mm |
Form |
Crosshead
Pozidrive |
Size | 1 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
ECLASS 14.0 | 21-04-04-06 |